Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
752-9400 - Edge Computer, 2 x ETHERNET, 4 x USB, HDMI, DP, 4GB RAM, 64GB FLASH
Bill of material
752-9400
BESTNR
Item-No.
752-9400
BEZEICHNUNG
Description
Edge Computer
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
150.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
105.00 mm
GEWICHT
Weight
1309.000 g
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models