Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
752-9800 - Edge Computer, 4 x ETHERNET, 4 x USB, HDMI, DP, 16GB RAM, 256GB FLASH
Bill of material
752-9800
BESTNR
Item-No.
752-9800
BEZEICHNUNG
Description
Edge Computer
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
200.00 mm
BREITE
Width
44.40 mm
TIEFE
Depth
140.00 mm
GEWICHT
Weight
1810.000 g
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models