Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
7522 - Q-range ECON® with 2 screw domes
Bill of material
7522
CNSORDERNO
Art. No.
7522
BZ
Type
Q-range ECON® with 2 screw domes
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
50 mm
RFH
Rohreinführung Horizontal
2 x 20 + 2 x 16 mm
RFB
Rohreinführung Boden
2 x 20 + 2 x 16 mm
RFV
Rohreinführung Vertikal
2 x 20 + 1 x 16 mm
CNSMASSEXACT
Individual net weight
31.7 g
CNSVOLUMEEXACT
Single volume
0.441 l
CNSEAN
EAN-Code
5415160005775
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    7651 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    7650 - Flush-mounting, Q-range®, depth 65mm
    Spelsberg
    Abox-i 025-2,5²/sw
    Metalwork
    PLT-10 Slave
    Spelsberg
    Abox 025-2,5²
    Jung
    804.28G - Schlüsselschalter, Jalousie-Wendeschalter, 2-pol. (2 Antriebe), 10 AX 250 V ~, IP 44, WG 800
    Jung
    809VW - Jalousie-Wippschalter, 1-pol. (1 Antrieb), 10 AX 250 V ~, IP 44, WG 800
    HELIA
    752 - Q-range ECON® with 2 screw domes
Previews
3D
Dimension
2D
Download CAD models