Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
753-120 - Plug, Safety
Bill of material
753-120
BESTNR
Item-No.
753-120
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
BREITE
Width
12.00 mm
TIEFE
Depth
74.30 mm
FARBE
Color
gelb
GEWICHT
Weight
11.200 g
ECLASS71
eCl@ss 7.1
27-24-26-92
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models