Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bradley
Description
755 756 758 Shelf
Bill of material
755_756_758_shelf_755_xx
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage Of Recycled Content
COMPLIESTONAFTA
Complies to NAFTA
YES
COMPLIESTOBUYAMERICANACT
Complies To Buy American Act
YES
MASTERFORMATSECTIONNUMBER
MasterFormat Section Number
0.000
MOUNTINGHEIGHT
Mounting Height
3.000 FEET
INSTRUCTIONS
Instructions
This is a face mounted fixture.
DEFAULTELEVATION
Default Elevation
3.000 FEET
SINGLEBRACKETONOFF
Single Bracket on-off
DISPLAYCONTROLL
Display Controll
BRACKETCONTROLL
Bracket Controll
2.000
ARRAYONOFF
Array on-off
0.000
LENGTH
Length
FEET
DEPTH
Depth
FEET
HEIGHT
Height
0.310 FEET
WARRANTYINFORMATION
Warranty Information
Complete Unit, One (1) Year
VERSION
Version
1.0
TECHNICALDATA
Technical Data
URL
www.bradleycorp.com
TYPECOMMENTS
Type Comments
Shelf
OMNICLASSNUMBER
OmniClass Number
0.000
MODEL
Model
MATERIALNOTE
Material Note
18 GA. STAINLESS STEEL WITH EXPOSED SURFACES IN ARCHITECTURAL SATIN FINISH.
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
Shelf
CUSTOMLENGTHS
Custom Lengths
Lengths are available between 6 inches and 112 inches in 1/4 inch increments for units ending in XX only.
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bradley
    Awashroom Accessories Mirrors 7405
    HPC
    GMK17-BROSSE - Bottling and packaging brush. Simplified drawing
    Bradley
    8320-059 grab bars
    Bradley
    832 grab bars
    Bradley
    8120-059 grab bars
    Bradley
    817 grab bars
    Bradley
    812 grab bars
Previews
3D
2D
Download CAD models