Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
755837 - WH 250
Stückliste
755837
WH_250
WH 250
MANUID
Artikelnummer des Herstellers
755837
DESCSHORT
Kurzbeschreibung
WH 250
EAN
4047526074579
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
HEIGHT
Gesamthöhe
257 mm
PLATTE
Plattengröße
140 x 110 mm
WEIGHT
Stückgewicht (kg)
4.090 kg
PRODUKTTYP
Produkttyp
Wagenheber
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    ATBT - Luftkissenplatte
    Blickle
    755019 - LSD-GB 504K
    Blickle
    920489 - FF 100-1
Previews
3D
2D
Download CAD models