Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
758476 - AG 100/R25
Stückliste
758476
AG_100_R25
AG 100/R25
MANUID
Artikelnummer des Herstellers
758476
DESCSHORT
Kurzbeschreibung
AG 100/R25
EAN
4047526341404
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
RADDURCHM
Rad-Ø
100 mm
RADBREITE
Radbreite
18 mm
WEIGHT
Stückgewicht (kg)
0.040 kg
PRODUKTTYP
Produkttyp
Abweisrad
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Blickle
    758425 - LKRXA-PO 126G-FI
Previews
3D
2D
Download CAD models