Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
762-4301/8000-002 - Touch Panel 600 10.9 cm (4,3") Control Panel
Bill of material
762-4301/8000-002
BESTNR
Item-No.
762-4301/8000-002
BEZEICHNUNG
Description
TP600, 4.3, 480x272, PIO3, CP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
135.00 mm
BREITE
Width
155.00 mm
TIEFE
Depth
78.00 mm
GEWICHT
Weight
640.000 g
BEMERKUNGEN
Comment
10.9 cm (4.3'')
ECLASS71
eCl@ss 7.1
27-24-23-01
ECLASS81
eCl@ss 8.1
27-24-23-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models