Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
76546
Bill of material
765461129
PN
Part Number
765461129
DESC
Description
2.50mm, 7.50mm Pitch EXTreme Ten60Power Vertical Plug Assembly, 2 Power Circuits
CIRCUITS
Circuits
2
CURRENT
Maximum Current
2.5, 60.0 A
MATERIAL
Material - Plating Mating
Gold over Nickel, Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Solder or Weld, Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models