Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
769-1606 - Strain relief housing
Bill of material
769-1606
BESTNR
Item-No.
769-1606
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
18.30 mm
BREITE
Width
30.00 mm
TIEFE
Depth
31.50 mm
FARBE
Color
gray
GEWICHT
Weight
5.980 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models