Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
Tellurerota
Description
76CC - Polyamide 6 transpallet rollers, ball bearing bore
Bill of material
763012
COD
Code
D
Wheel diameter
82 mm
F
Wheel width
mm
DD
Hub bore diameter
20 mm
L
Hub length
mm
LL
Ball bearing seat diameter
47 mm
M
Ball bearing seat depth
14 mm
SL
Static load
daN
RR
Rolling resistance
daN
LC
Load capacity
daN
W
Weight
kg
INFO
Catalogue
Catalogue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型