Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Tellurerota
Description
76SC - Polyamide 6 transpallet rollers, hub with bearing facilities
Bill of material
761012
COD
Code
D
Wheel diameter
82 mm
F
Wheel width
mm
L
Hub length
mm
LL
Ball bearing seat diameter
47 mm
M
Ball bearing seat depth
14 mm
SL
Static load
daN
RR
Rolling resistance
daN
LC
Load capacity
daN
W
Weight
kg
INFO
Catalogue
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models