Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-1353 - Plug, 3-pole, Cod. R
Bill of material
770-1353_HI
BESTNR
Item-No.
770-1353
BEZEICHNUNG
Description
Plug, 4 mm², 25 A, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
3
HOEHE
Height
12.90 mm
BREITE
Width
30.00 mm
TIEFE
Depth
37.50 mm
ANZAHLKLEMMSTEL
Number of connection points
6
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
orange
GEWICHT
Weight
9.800 g
ECLASS71
eCl@ss 7.1
27-44-06-05
ECLASS81
eCl@ss 8.1
27-44-06-05
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WAGO
    770-205 - Socket, 5-pole, Cod. A
    WAGO
    770-405 - Socket, 5-pole, Cod. A
    WAGO
    770-1175 - Plug, 5-pole, Cod. L
    WAGO
    770-203/035-000 - Socket, with strain relief housing, 3-pole, Cod. A
    WAGO
    890-815 - Plug for PCBs, straight, 5-pole, Cod. A
    WAGO
    770-753 - Snap-in plug, 3-pole, Cod. B
    WAGO
    770-853 - Plug for PCBs, straight, 3-pole, Cod. B
    BMEcat Gesamtausgabe
    WKE 302 SL
    WAGO
    770-755 - Snap-in plug, 5-pole, Cod. B
Previews
3D
2D
Download CAD models