Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
770-212 - Plug, 2-pole, Cod. A
Bill of material
770-212
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
2
HOEHE
Height
12.90 mm
BREITE
Width
20.00 mm
TIEFE
Depth
37.50 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
GEWICHT
Weight
6.486 g
ECLASS71
eCl@ss 7.1
27-44-06-05
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WAGO
    770-202 - Socket, 2-pole, Cod. A
    WAGO
    770-317 - Snap-in frame, 2-pole, 1.0 … 3.0 mm
    WAGO
    890-212 - Plug, 2-pole, Cod. A
    WAGO
    770-213 - Plug, 3-pole, Cod. A
    WAGO
    890-202 - Socket, 2-pole, Cod. A
    WAGO
    890-203 - Socket, 3-pole, Cod. A
    WAGO
    890-213 - Plug, 3-pole, Cod. A
    WAGO
    770-203 - Socket, 3-pole, Cod. A
    WAGO
    770-214 - Plug, 4-pole, Cod. A
    WAGO
    770-713 - Snap-In-Stecker, 3-polig, Kod. A
    WAGO
    770-703 - Snap-in socket, 3-pole, Cod. A
    WAGO
    770-101 - Locking lever, for flying leads, for manual operation
    WAGO
    770-204 - Socket, 4-pole, Cod. A
    WAGO
    770-215 - Plug, 5-pole, Cod. A
Previews
3D
2D
Download CAD models