Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
770-213/035-000 - Plug, with strain relief housing, 3-pole, Cod. A
Bill of material
770-213/035-000
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
HOEHE
Height
15.60 mm
BREITE
Width
30.00 mm
TIEFE
Depth
77.00 mm
ANZAHLKLEMMSTEL
Number of connection points
6
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
GEWICHT
Weight
18.100 g
ECLASS71
eCl@ss 7.1
27-44-06-05
ECLASS81
eCl@ss 8.1
27-44-06-05
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WAGO
    770-203/035-000 - Socket, with strain relief housing, 3-pole, Cod. A
    WAGO
    770-214 - Plug, 4-pole, Cod. A
    WAGO
    770-215 - Plug, 5-pole, Cod. A
    WAGO
    890-253 - Plug, 3-pole, Cod. B
    WAGO
    890-243 - Socket, 3-pole, Cod. B
    WAGO
    770-213 - Plug, 3-pole, Cod. A
    WAGO
    770-503 - Strain relief housing, 3-pole, for 2 cables, 8.0 … 11.5 mm, 55 mm
    WAGO
    770-1373 - Plug, 3-pole, Coding S
    WAGO
    750-503/035-000 - Strain relief housing, 3-pole, with locking clip, for 1 cable, 7.0 … 11.5 mm, 48 mm
    WAGO
    770-1363 - Socket, 3-pole, Cod. S
    WAGO
    770-1353 - Plug, 3-pole, Cod. R
    WAGO
    770-205 - Socket, 5-pole, Cod. A
    WAGO
    770-703 - Snap-in socket, 3-pole, Cod. A
    WAGO
    770-505/021-000 - Strain relief housing, 5-pole, for 1 cable, 11.5 … 16.5 mm, 71 mm
Previews
3D
2D
Download CAD models