Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
770-319 - Snap-in frame, 4-pole, 1.0 … 3.0 mm
Bill of material
770-319
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
4
HOEHE
Height
18.50 mm
BREITE
Width
45.50 mm
TIEFE
Depth
38.10 mm
FARBE
Color
GEWICHT
Weight
5.580 g
ECLASS71
eCl@ss 7.1
27-44-06-90
ECLASS81
eCl@ss 8.1
27-44-06-90
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models