Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-7105 - Linect® T-connector, 5-pole, Cod. I, 1 input, 2 outputs
Bill of material
770-7105
BESTNR
Item-No.
770-7105
BEZEICHNUNG
Description
Linect® T-connector, 25 A, white
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
5
HOEHE
Height
40.50 mm
BREITE
Width
75.50 mm
TIEFE
Depth
56.60 mm
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
white
GEWICHT
Weight
41.100 g
ECLASS71
eCl@ss 7.1
27-44-06-02
ECLASS81
eCl@ss 8.1
27-44-06-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models