您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
77311-101T01LF
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
BergStik® 2.54mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_54_mm/bergstik_btb/95278_asmtab.prj},{NB=77311-101T01LF},{SERIES=77311},{PLOPT=1},{ML=5.84},{TL=2.41},{PAOPT=T},{N=01},{PITCH=2.540},{PPATH=parts/95278_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
77311, 77313, 95293, 95278, 98401 - Unshrouded Headers – Vertical
Bill of material
77311-101T01LF
PN
Part Number
77311-101T01LF
SERIES
Series
77311 – Single Row Through Mount
77313 – Double Row Through Mount
95293 – Single Row Surface Mount
95278 – Double Row Surface Mount
98401 – Single Row Surface Mount with Pegs
77311 – Single Row Through Mount
77313 – Double Row Through Mount
95293 – Single Row Surface Mount
95278 – Double Row Surface Mount
98401 – Single Row Surface Mount with Pegs
TERM
Termination Style
Through Mount
ROW
Number of Rows
Single Row
PLOPT
Plating Options
1 - 0.76µm Gold/GXT on Contact Area, 2µm Tin min on Tail
4 - 2µm Tin min Full Plated
5 - 0.25µm Gold/GXT on Contact Area, 2µm Tin min on Tail
8 - 0.38µm Gold/GXT on Contact Area, 2µm Tin min on Tail
G - 0.76µm Full GXT
S - 0.38µm Full GXT
T - 2µm Tin Full Plated included Pin Typ
1 - 0.76µm Gold/GXT on Contact Area, 2µm Tin min on Tail
4 - 2µm Tin min Full Plated
5 - 0.25µm Gold/GXT on Contact Area, 2µm Tin min on Tail
8 - 0.38µm Gold/GXT on Contact Area, 2µm Tin min on Tail
G - 0.76µm Full GXT
S - 0.38µm Full GXT
T - 2µm Tin Full Plated included Pin Typ
ML
Mating Length
5.84
5.72
8.51
12.83
15.37
7.75
6.75
6.60
15.57
17.50
10.30
11.20
8.08
14.47
13.50
6.54
20.46
6.98
5.60
5.65
6.00
15.60
10.00
10.95
9.00
3.00
24.00
7.21
17.53
4.99
14.31
8.90
25.06
3.30
9.26
7.60
7.80
18.86
11.91
4.60
12.10
6.30
9.16
5.08
7.49
10.80
10.10
13.65
2.54
4.98
4.69
6.86
17.70
5.84
5.72
8.51
12.83
15.37
7.75
6.75
6.60
15.57
17.50
10.30
11.20
8.08
14.47
13.50
6.54
20.46
6.98
5.60
5.65
6.00
15.60
10.00
10.95
9.00
3.00
24.00
7.21
17.53
4.99
14.31
8.90
25.06
3.30
9.26
7.60
7.80
18.86
11.91
4.60
12.10
6.30
9.16
5.08
7.49
10.80
10.10
13.65
2.54
4.98
4.69
6.86
17.70
mm
TL
Tail Length
2.41
3.42
3.05
3.82
4.95
2.41
3.42
3.05
3.82
4.95
mm
LS
Pin Style
01
PAOPT
Packaging Options
T - Tube Packaging without Pick up Cap
T - Tube Packaging without Pick up Cap
N
N - Number of Positions per Row
-01
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-01
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求