Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760056056 - DRM270548
Bill of material
Weidmueller 7760056056
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760056056
MANUTYPEDESC
Manufacturer Type Description
DRM270548
DESCSHORT
Short Description
Miniature industrial relay, 48 V AC, No, 2 CO contact (AgNi flash gold-plated) , 250 V AC, 10 A, Test button available: No
DESCLONG
Long Description
Relay for switching, amplifying and multiplying digital signals with low electrical load. Small design
GTIN
4032248855995
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
38.400 V
AAB959
min. rated control voltage Us with AC 60 Hz
38.400 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
2
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CURUS; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
6.200 W
BAA303
Power loss, static, current-independent [Pls]
11.200 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.035 kg
BAB577
depth
42.2 mm
BAA020
height
27.41 mm
BAF016
width
21.01 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WAGO
    858-392 - Relay module 110 VDC 4 changeover contacts
    WAGO
    858-181 - Basic relay Nominal input voltage: 24 VDC 2 changeover contacts Limiting continuous current: 12 A
    ORIENTALMOTOR Co.,Ltd.
    Driver
    SIEMENS
    DIN rail
    Weidmüller
    7760056053 - DRM270110
    Weidmüller
    7760056055 - DRM270524
    WAGO
    858-166 - Basic relay Nominal input voltage: 220 VDC 4 changeover contacts Limiting continuous current: 5 A
    Weidmüller
    1133360000 - DRR270012L
Previews
3D
2D
Download CAD models