Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760056226 - SLD F 3CO
Bill of material
Weidmueller 7760056226
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760056226
MANUTYPEDESC
Manufacturer Type Description
SLD F 3CO
DESCSHORT
Short Description
Relay socket, IP10, 3 CO contact , 10 A, Screw connection
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
6944169634024
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
11
AAP798
Application standards
CE; CURUS
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.060 kg
BAB577
depth
30 mm
BAA020
height
84.6 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models