Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
777-303 - Cover for n-busbar 1000 mm / 3' 3 in long
Bill of material
777-303
BESTNR
Item-No.
777-303
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
1000.00 mm
FARBE
Color
Transparent
GEWICHT
Weight
47.600 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models