Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78164
Bill of material
781641051
PN
Part Number
781641051
DESC
Description
1.27mm Pitch SAS 6G Combo Device Plug, Vertical, Surface Mount, Standard Height 7.88mm, with Solder Tab and Pick-and-Place Cap, 29 Circuits, Lead-Free
CIRCUITS
Circuits
29
CURRENT
Maximum Current
1.5 A
ORIENTATION
Orientation
Vertical
TI
Termination Interface - Style
Surface Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    87863
Previews
3D
2D
Download CAD models