Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78227
Bill of material
782271001
PN
Part Number
782271001
DESC
Description
GbX I-Trac Vertical Receptacle, Power Module, 2 Blades, 40 Amps, Lead-Free
APPLICATION
Application
Backplane, Midplane
CIRCUITS
Circuits
4
CURRENT
Maximum Current
40.0 A
DR
Data Rate
12.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Vertical
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    502578
    Molex
    50802
    Molex
    201195
    Molex
    112095
    Molex
    78232
    Hettich
    Guide for quick assembly, left - Guide for quick assembly, left
    MÄDLER
    MAE-SCHN-KPL-IG - Standard Quick-Release Couplings with Internal Thread
    MÄDLER
    MAE-STECK-NIP-SCHL-ANS - Adaptors with Hose Connector for Standart and Safety Quick-Release Couplings
    Festo
    KS (BR) - quick coupling plug
    Molex
    76495
    Molex
    87715
    Molex
    71439
    Molex
    98273
    Molex
    87568
Previews
3D
2D
Download CAD models