Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1602 - Switched-mode power supply, Classic, 1-phase, 24 VDC output voltage, 1 A output current, NEC Class 2, DC OK signal
Bill of material
787-1602
BESTNR
Item-No.
787-1602
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
107.50 mm
BREITE
Width
22.50 mm
TIEFE
Depth
90.00 mm
FARBE
Color
light gray
GEWICHT
Weight
128.000 g
BEMERKUNGEN
Comment
DC 24 V / 1 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models