Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1635 - Switched-mode power supply, Classic, 1-phase, 48 VDC output voltage, 10 A output current, TopBoost, DC OK contact
Bill of material
787-1635
BESTNR
Item-No.
787-1635
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
170.00 mm
BREITE
Width
95.00 mm
TIEFE
Depth
127.00 mm
FARBE
Color
light gray
GEWICHT
Weight
1600.000 g
BEMERKUNGEN
Comment
DC 48 V / 10 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models