Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-734 - Switched-mode power supply, Eco, 1-phase, 24 VDC output voltage, 20 A output current, DC OK contact
Bill of material
787-734
BESTNR
Item-No.
787-734
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
HOEHE
Height
144.00 mm
BREITE
Width
115.00 mm
TIEFE
Depth
136.00 mm
GEWICHT
Weight
2120.000 g
BEMERKUNGEN
Comment
DC 24 V / 20 A
RGB
0.78,0.78,0.78,0
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models