Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-783/000-040 - Redundancy Module, 2 x 9 … 54 VDC input voltage, 2 x 12.5 A input current, 9–54 VDC output voltage, 25 A output current
Bill of material
787-783/000-040
BESTNR
Item-No.
787-783/000-040
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
HOEHE
Height
92.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
130.00 mm
GEWICHT
Weight
470.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models