Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-854 - Switched-mode power supply, Pro, 3-phase, 24 VDC output voltage, 40 A output current, TopBoost + PowerBoost, LineMonitor, DC OK signal
Bill of material
787-854
BESTNR
Item-No.
787-854
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
171.00 mm
BREITE
Width
128.00 mm
TIEFE
Depth
205.00 mm
BEMERKUNGEN
Comment
DC 24 V, SELV
GEWICHT
Weight
2300.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models