Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-878/000-2500 - Pure Lead Battery Module, 24 VDC input voltage, 20 A output current, Capacity: 2.5 Ah, with battery control
Bill of material
787-878/000-2500
BESTNR
Item-No.
787-878/000-2500
BEZEICHNUNG
Description
Pure Lead Battery Module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
24 V
STROM
Current intensity
20 A
HOEHE
Height
186.00 mm
BREITE
Width
86.00 mm
TIEFE
Depth
160.00 mm
FARBE
Color
GEWICHT
Weight
3800.000 g
ECLASS71
eCl@ss 7.1
27-05-04-03
ECLASS81
eCl@ss 8.1
27-05-04-03
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models