Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-880 - capacitive buffer module, 24 VDC input voltage, 24 VDC output voltage, 10 A output current, 0.06 … 7.2 s buffer time, communication capability
Bill of material
787-880
BESTNR
Item-No.
787-880
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
179.00 mm
BREITE
Width
57.00 mm
TIEFE
Depth
16.00 mm
BEMERKUNGEN
Comment
DC 24 V
GEWICHT
Weight
1000.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models