Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-915 - UPS charger and controller, 24 VDC input voltage, 24 VDC output voltage, 40 A output current
Bill of material
787-915
BESTNR
Item-No.
787-915
BEZEICHNUNG
Description
UPS charger and controller
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
181.00 mm
BREITE
Width
62.00 mm
TIEFE
Depth
162.00 mm
FARBE
Color
light gray
GEWICHT
Weight
1100.000 g
ECLASS71
eCl@ss 7.1
27-04-06-90
ECLASS81
eCl@ss 8.1
27-04-06-90
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models