Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-916 - capacitive buffer module, 24 VDC input voltage, 24 VDC output voltage, 40 A output current, Buffer time: 0.3 … 6.6 s
Bill of material
787-916
BESTNR
Item-No.
787-916
BEZEICHNUNG
Description
capacitive buffer module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
181.00 mm
BREITE
Width
68.00 mm
TIEFE
Depth
162.00 mm
FARBE
Color
light gray
GEWICHT
Weight
900.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models