Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
787171-4
Bill of material
787171-4
PN
Part Number
787171-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
787171-4
TEINTERNALDESCRIPTION
TE Internal Description
40 50SR RA RCPT ASSY,REDESIGN
SHELLTYPE
Shell Type
Full Metal Shell
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Board
ROWTOROWSPACING
Row-to-Row Spacing
.1 in, 2.54 mm
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
CONNECTORTYPE
Connector Type
Connector Assembly
SHIELDED
Shielded
Yes
NUMBEROFPOSITIONS
Number of Positions
40
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
CONNECTORPROFILE
Connector Profile
Standard
POSTSIZEIN
Post Size
.034 in
SHELLMATERIAL
Shell Material
Carbon Steel
POSTPLATINGMATERIAL
Post Plating Material
Tin-Lead over Nickel
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel over Copper
BRACKETPLATINGMATERIAL
Bracket Plating Material
Nickel over Copper
SHELLPLATINGFINISH
Shell Plating Finish
Bright
BRACKETMATERIAL
Bracket Material
Zinc
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold Flash over Palladium Nickel, Gold
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit, Through Hole - Solder
TERMINATIONPOSTLENGTH
Termination Post Length
2.54 mm [ .1 in ]
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MOUNTINGHOLEDIAMETERIN
Mounting Hole Diameter
.109 in
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTIONTYPE
Mating Retention Type
Latch
BOARDLOCKMATERIAL
Boardlock Material
Copper Alloy
MATINGALIGNMENTTYPE
Mating Alignment Type
Rails
BOARDLOCKPLATINGMATERIAL
Boardlock Plating Material
Tin-Lead over Nickel
MATINGRETENTION
Mating Retention
With
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
APPROVEDSTANDARDS
Approved Standards
UL E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
11
PACKAGINGMETHOD
Packaging Method
Tube
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models