Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78795
Bill of material
787950001
PN
Part Number
787950001
DESC
Description
1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS 12G Receptacle, Vertical, Surface Mount, with Side Solder Tabs, 1.60mm PCB Thickness, 29 Circuits, with Cap, 44.60mm Length, 5.00mm Width, Embossed Tape on Reel, Lead-Free
CIRCUITS
Circuits
29
CURRENT
Maximum Current
1.5 A
ORIENTATION
Orientation
Vertical
TI
Termination Interface - Style
Surface Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models