Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
788-304/001-000 - Relay module, Nominal input voltage: 24 VDC, 1 changeover contact, Limiting continuous current: 16 A, Green status indicator, Module width: 15 mm
Bill of material
788-304/001-000_HI
BESTNR
Item-No.
788-304/001-000
BEZEICHNUNG
Description
Relay module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
24 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
86.00 mm
BREITE
Width
15.00 mm
TIEFE
Depth
54.00 mm
FARBE
Color
gray
GEWICHT
Weight
45.600 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models