Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
788-754 - Basic solid-state relay, Nominal input voltage: 24 VDC, Output voltage range: 0 … 35 VDC, Limiting continuous current: 5 A, Module width: 12 mm, Module height: 15 mm
Bill of material
788-754
BESTNR
Item-No.
BEZEICHNUNG
Description
Basic solid-state relay
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
V
STROM
Current intensity
A
HOEHE
Height
15.70 mm
BREITE
Width
12.70 mm
TIEFE
Depth
29.00 mm
FARBE
Color
green
GEWICHT
Weight
4.000 g
ECLASS71
eCl@ss 7.1
27-26-15-03
ECLASS81
eCl@ss 8.1
27-26-15-03
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models