Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
791-124 - Shield clamp, diameter of compatible conductor, 16 mm to 24 mm, H max. 78 mm, 30 mm wide
Bill of material
791-124
BESTNR
Item-No.
791-124
BEZEICHNUNG
Description
Shield clamp
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
52.00 mm
BREITE
Width
32.00 mm
TIEFE
Depth
25.00 mm
GEWICHT
Weight
45.500 g
ECLASS71
eCl@ss 7.1
27-14-11-50
ECLASS81
eCl@ss 8.1
27-14-11-50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models