Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Molex
Description
79540
Bill of material
795405015
PN
Part Number
795405015
DESC
Description
In-Vehicle Single Port USB Battery Charger with Backlight, 1.0A
CIRCUITS
Circuits
3
CURRENT
Maximum Current
1.0 A
ORIENTATION
Orientation
Vertical
TI
Termination Interface - Style
N/A
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    TE Connectivity
    USB Connectors
    HARTING
    har-port USB 2.0 Mini-B ; 5,0m cable
    HARTING
    har-port USB 2.0 Mini-B; 0,5m cable
    Molex
    44769
    Molex
    44764
    Molex
    49624
    HARTING
    Gender Changer USB, f-f
    Molex
    44914
预览
3D
2D
下载CAD模型