Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
voestalpine
Description
8.1 - Cover plates
Bill of material
17144
IDENTNR
Code-No. WF 750/1A
IDENTNR1
WF 750/5A
B
Width b
mm
L
Length L
mm
S
Thickness s ±0.1
mm
B1
Width b1
mm
B2
Width b2
mm
L1
Length L1 ± 0.2
mm
L2
Length L2 ± 0.2
mm
D
Diameter Ød H13
mm
STK
Screws
R
2 mm
L3
25 mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models