Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
8-1589476-1
Bill of material
8-1589476-1
PN
Part Number
8-1589476-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
8-1589476-1
TEINTERNALDESCRIPTION
TE Internal Description
STM015SC2DC060Q = WDUALOBE
HOUSINGTYPE
Housing Type
Receptacle Housing
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORTYPE
Connector Type
Connector Assembly
WIRECABLETYPE
WireCable Type
Stranded
SHAPE
Shape
Rectangular
PRODUCTSTYLE
Product Style
Assembly
NUMBEROFPOSITIONS
Number of Positions
15
NUMBEROFROWS
Number of Rows
2
PANELGASKET
Panel Gasket
Without
NUMBEROFCAVITIES
Number of Cavities
15
OPERATINGVOLTAGEVAC
Operating Voltage
500 VAC
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
CONTACTTYPE
Contact Type
Socket
CONTACTLAYOUT
Contact Layout
Staggered
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Jackscrew
CONTACTRETENTION
Contact Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
PANELMOUNT
Panel Mount
No
CENTERLINEPITCH
Centerline
.64 mm [ .025 in ] Pitch
HOUSINGMATERIAL
Housing Material
Aluminum
WIRESIZEMM2
Wire Size
.05 mm2
WIRESIZEAWG
Wire Size
30 AWG
ROWTOROWSPACING
Row-to-Row Spacing
1.02 mm [ .04 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-200 - 200 C [ -328 - 392 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGQUANTITY
Packaging Quantity
1
PACKAGINGMETHOD
Packaging Method
Package
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Пользователи, которые просматривали это, также были заинтересованы
    TE Connectivity
    Crimp D-Sub Connectors
    HARTING
    Han 70A crimp module, male
    HARTING
    D SUB HD  FE CRIMP SHELL 44P
    HARTING
    9 way Straight Female Ferrite  Wout
    Molex
    500655
    Molex
    87439
    TE Connectivity
    211112-4
    PHOENIX CONTACT
    1689967 - VS-25-BU-DSUB-CD-B
    TE Connectivity
    Box Mount D-Sub Connectors
    TE Connectivity
    T2111020101-001
Предварительные просмотры
3D
2D
Загрузка CAD-моделей