Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Tecnorm
Description
8_2. Cutting punch with 30° head, with ejector pin - Cutting element
Bill of material
822.1100.120.0450.010 (0 4.5 4.5 0)
BESTNR
Code-No.
INFO
PDF Info
Online PDF
AF
Approach forms
VS
Twist
F
X2F specify
mm
D2
Cutting-Ø h6
mm
H
Head height
mm
K
Length
mm
RA
Radius
mm
L
Total length +0.5
mm
L1
Form length
mm
Enter value for L1
Form length
mm
cm
inch
ft
MAT
Material
HSS (1.3343)
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
50 ± 5 HRC
P
Standard Range
mm
Enter value for P
Standard Range
mm
cm
inch
ft
W
Form Range
mm
Enter value for W
Form Range
mm
cm
inch
ft
R
Radius
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models