Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
voestalpine
Description
8.4 - Cover plates / steel hardened without lubricant acc. to VDI 3357
Bill of material
19295
IDENTNR
Code-No. Steel hardened
L
Length L
mm
B
Width b
100 mm
S
Thickness s ±0.2
mm
L1
Length L1 ± 0.2
45 mm
L2
Length L2 ±0.2
mm
L3
Length L3 ±0.2
mm
L4
Length L4 ±0.2
mm
L5
Length L5 ±0.2
mm
D
Diameter Ød H13
mm
STK
Number of cheese head screws
B1
60.000 mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models