Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
80 Series Casters Standards - Extra Heavy Duty Casters
Bill of material
80-06251-20-1
PN
Reference Number
80-06251-20-1
BEARCAP
Capacity (Varies w/ Options Below)
4000 lbs.
SERIES
Series
80
CT
Caster Type
WD
Dia.
Inch
WW
Width
Inch
WT
Material
OH
OAH
8.5 Inch
SL
Swivel Lead
2.5 Inch
BRNG
Bearing
WGHT
Wt.
38.0 lb
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
6 Inch
YTPS
Y Top Plate Size
7.5 Inch
XBHS
X Bolt Hole Spacing
4.5 Inch
YBHS
Y Bolt Hole Spacing
6 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models