Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Caster Concepts
Description
80 Series V-Groove Wheel Casters Standards - V-Groove Casters
Bill of material
80-06301-25-1
PN
Reference Number
80-06301-25-1
BEARCAP
Capacity (Varies w/ Options Below)
5000 lbs.
SERIES
Series
80
CT
Caster Type
WD
Dia.
Cal
WW
Width
Cal
WT
Material
A
A Groove Width
1 3/8 Cal
E
E Groove Depth
11/16 Cal
OH
OAH
8.5 Cal
SL
Swivel Lead
2.5 Cal
BRNG
Bearing
WGHT
Wt.
45.0 lb
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
6 Cal
YTPS
Y Top Plate Size
7.5 Cal
XBHS
X Bolt Hole Spacing
4.5 Cal
YBHS
Y Bolt Hole Spacing
6 Cal
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD