Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
80
Bill of material
MCY02-1605-100-IK-F100W-N-O
CODE
MCY02
CZ1
MLHJ
BMCL1
YJYH
KD
85 mm
CZ2
HJG
BMCL2
/
CZ3
MLHJ
BMCL3
/
CZ4
MLHJ
BMCL4
YJYH
SYHJ
SYHJ1
D
lgzj
16 mm
DL
lgdc
mm
LT
yxxc
mm
IS
gykzazfs
BRAND
mdpp
W
mdgl
SC
sc
LINK
mdazwz
N
2
L
461 mm
J
56 mm
KG
3.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models