Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000003889 - TS15X5 ST POK 0808
Bill of material
Weidmueller 8000003889
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000003889
MANUTYPEDESC
Manufacturer Type Description
TS15X5 ST POK 0808
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 15 x 5 x 68 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118652543
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
59 mm
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
68 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.015 kg
BAA020
height
15 mm
BAF016
width
68 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models