Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
norelem
Description
80150 - Connectors M8x1 bush with screw lock, unshielded
Bill of material
80150-012X5000
BEST
Order No.
FORM
Form
AUSF2
Version
FORMT
Form-Type
D1
diameter
mm
G
thread
M8x1 mm
L
Length
mm
P
Length
mm
ANZAHLL
Number of conductors x conductor cross-section
mm²
SA
Safety rating
IP65/IP67
BTS
Betriebsspannung
V
BMSS
Bemessungsstoßpannung
V
BMS
Bemessungsstrom (40 °C)
A
LWS
Leiterwiderstand (20 °C)
VG
Verschmutzungsgrad
3
PS
Prüfspannung
V
NS
Nennspannung
300 AC V
BRKB
Biegeradius Kabel bewegt
≥10 x D1
BRKF
Biegeradius Kabel fest
≥5 x D1
ANZBZ
Anzahl Biegezyklen
TEMPKB
Temperaturbereich Kabel bewegt
TEMPKF
Temperaturbereich Kabel fest
EMVT
EMV-Tauglichkeit
ungeschirmt
HALF
Halogenfrei
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
85444930
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    80150-10 - Connectors bush M12x1 with screw lock
    Elesa
    MM-CS - ELESA-Cable with M12x1 connector
    Balluff
    Double-Ended Cordsets
    norelem
    20300 - Linear actuators with toothed belt drive and profile rail guide
    KIPP
    K1874 - Connectors M8x1 bush with screw lock, unshielded
    Bimba Products
    DC Stepper Motors
    Balluff
    Field Attachables
    Balluff
    Receptacles
    norelem
    20310 - T-slot tables
    norelem
    85000-15 - Accessories for stepper motors with integrated positioning control
    norelem
    83000-15 - Inductive proximity switches round housing
    PHOENIX CONTACT
    1473950 - NBC-M8MSD/7,0-93B/M8MSD
    PHOENIX CONTACT
    1323982 - NBC-M8MSD/0,75-93C/M8MSD
    HARTING
    blinding cap for female with cable clip
Previews
3D
Dimension
2D
Download CAD models