Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
OC-Drive
Description
80DSG Series - SG series servo motor
Bill of material
80DSG-M02430-750
SERIES
Series
80DSG
MM
Motor model
M02430
POWER
Power
0.75 kW
VOLTAGE
Voltage
220 V
CURRENT
Current
4.2 A
HC
Highest current
11.5 A
RATEDTORQUE
Rated torque
2.4 N*m
HIGHESTTORQUE
Highest torque
6 N*m
RATEDSPEED
Rated speed
3000 r/min
HIGHESTSPEED
Highest speed
4500 r/min
BRAKE
Brake
RI
Rotor inertia
1.06X10^-4 kg*m^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models