Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
81 - Heavy Duty (to 2000 lb/ea)
Bill of material
81MR06501S
PN
Part Number
81MR06501S
SER
Series
81 Series
MO
Fastening Type
SIZE
Fastening Size
6 1/4" x 4 1/2"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
Moderate crown
WFIN
Wheel Color
Black Tread on Black Enamel Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
TOE
Toe Guard
CAP
Capacity
750 lbs.
H
Mount Height
7 5/8 Inch
SL
Swivel Lead
1 1/2 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models