Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
norelem
Description
81150-16 - Emergency stop button in Ø 22.3 mm housing with contact blocks, connection M12
Bill of material
81150-16-204210
BEST
Order No.
EINBAUD
Installed Ø
22.3 mm
AA
Connection
ANZOE
Number of NC contacts
2
ANZSL
Number of NO contacts
ANZDMMM
Tightening torque Mounting nut
2.5 Nm
BL
Illuminatable
no
BLOCKSK
Blocking protection collar
yes
DGW
Contact resistance
<100 mOhm
ENTR
Release
right/left rotation
KSP
Contact voltage
24 V
KST
Contact current
5 mA
PZ
Bounce time
<10 ms
SCHALTST
Switch position indicator
yes
SA
Safety rating
IP65/IP67
SKL
Protection class
II Protective insulation
UELS
Overlist safe
yes
SUE
Self-monitoring
GEW
Approx. weight
kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
85371091
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели